D-Subminiature Full Power 2V2 Socket Right Angle Solder 30A, US Standard, 500 Cycles, Front: Female Screw Lock UNC 4.40, Back: Harpoons for 1.6 mm PCB Thickness

D-Subminiature PCB Power

Manufacturer FCI
Description D-Subminiature Full Power 2V2 Socket Right Angle Solder 30A, US Standard, 500 Cycles, Front: Female Screw Lock UNC 4.40, Back: Harpoons for 1.6 mm PCB Thickness
Part Number DEV2V2S743G30LF
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Gender Termination Style Termination Most Popular Configuration Mounting accessory Layout Number of contacts (Total) Durability (Mating cycles) Accessories (Board)
1 DEV2V2S743G30LF D-Subminiature Full Power 2V2 Socket Right Angle Solder 30A, US Standard, 500 Cycles, Front: Female Screw Lock UNC 4.40, Back: Harpoons for 1.6 mm PCB Thickness Right Angle Yes Socket Solder US Standard Not Applicable Female Screw UNC 4-40 Full Power 2V2 High Perf (>500 Mating Cycles) Harpoons for 1.6 mm PCB Thickness
Part Number
Description
Orientation
RoHS Lead Free Compatible
Gender
Termination Style
Termination
Most Popular Configuration
Mounting accessory
Layout
Number of contacts (Total)
Durability (Mating cycles)
Accessories (Board)
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI