D-Subminiature Full Power 2V2 Pin Straight Press-Fit 40A , 200 Cycles, Front: Threaded Insert M3, Back: Harpoons for 1.6 mm PCB Thickness

D-Subminiature PCB Power

Manufacturer FCI
Description D-Subminiature Full Power 2V2 Pin Straight Press-Fit 40A , 200 Cycles, Front: Threaded Insert M3, Back: Harpoons for 1.6 mm PCB Thickness
Part Number DEL2V2P93C5G40LF
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Gender Termination Style Most Popular Configuration Mounting accessory Layout Number of contacts (Total) Durability (Mating cycles) Accessories (Board)
1 DEL2V2P93C5G40LF D-Subminiature Full Power 2V2 Pin Straight Press-Fit 40A , 200 Cycles, Front: Threaded Insert M3, Back: Harpoons for 1.6 mm PCB Thickness Straight Yes Pin Press-Fit Not Applicable Threaded Insert M3 Full Power 2V2 Std Class (>200 Mating Cycles) Harpoons for 1.6 mm and more PCB Thickness
Part Number
Description
Orientation
RoHS Lead Free Compatible
Gender
Termination Style
Most Popular Configuration
Mounting accessory
Layout
Number of contacts (Total)
Durability (Mating cycles)
Accessories (Board)
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI