D-Subminiature Full Power 2V2 Pin Right Angle Solder 30A, Europe Standard, 200 Cycles, Front: Threaded Insert UNC 4.40, Back: Harpoons for 2.4 mm PCB Thickness

D-Sub Power Connectors

Manufacturer FCI
Description D-Subminiature Full Power 2V2 Pin Right Angle Solder 30A, Europe Standard, 200 Cycles, Front: Threaded Insert UNC 4.40, Back: Harpoons for 2.4 mm PCB Thickness
Part Number DEO2V2P500H30LF
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Gender Termination Style Termination Most Popular Configuration Mounting accessory Layout Number of contacts (Total) Durability (Mating cycles) Accessories (Board)
1 DEO2V2P500H30LF D-Subminiature Full Power 2V2 Pin Right Angle Solder 30A, Europe Standard, 200 Cycles, Front: Threaded Insert UNC 4.40, Back: Harpoons for 2.4 mm PCB Thickness Right Angle Yes Pin Solder Europe Standard Not Applicable Threaded Insert UNC 4-40 Full Power 2V2 Std Class (>200 Mating Cycles) Harpoons for 2.4 mm PCB Thickness
Part Number
Description
Orientation
RoHS Lead Free Compatible
Gender
Termination Style
Termination
Most Popular Configuration
Mounting accessory
Layout
Number of contacts (Total)
Durability (Mating cycles)
Accessories (Board)
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI