D-Subminiature Economy Range Economy Range Signal 9 way Pin Right Angle Solder US style, 50 cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont.

D-Sub Economy Range

Manufacturer FCI
Description D-Subminiature Economy Range Economy Range Signal 9 way Pin Right Angle Solder US style, 50 cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont.
Part Number 10090097P094VLF
Omniclass number 23.35.27.13
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Gender Number of contacts (Total) Termination Style Termination Thickness (Board) Mounting accessory Durability (Plating - Mating cycles)
1 10090097P094VLF D-Subminiature Economy Range Economy Range Signal 9 way Pin Right Angle Solder US style, 50 cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont. Right Angle Yes Pin 9 Solder US style 1.6 mm Harpoons + Female Screw UNC 4 - 40 + Elec cont. Std Class (>50 Mating Cycles)
Part Number
Description
Orientation
RoHS Lead Free Compatible
Gender
Number of contacts (Total)
Termination Style
Termination
Thickness (Board)
Mounting accessory
Durability (Plating - Mating cycles)
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI