D-Subminiature Delta D Signal 9 way Pin Straight Press-Fit, 200 cycles, Female Screw UNC 4 - 40, 1.6 mm, 2.4 mm, 3.2 mm or more PCB thickness

D-Sub Pressfit

Manufacturer FCI
Description D-Subminiature Delta D Signal 9 way Pin Straight Press-Fit, 200 cycles, Female Screw UNC 4 - 40, 1.6 mm, 2.4 mm, 3.2 mm or more PCB thickness
Part Number D09P90C4PV00LF
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Gender Number of contacts (Total) Termination Style Termination Thickness (Board) Most Popular Configuration Mounting accessory Durability (Plating - Mating cycles)
1 D09P90C4PV00LF D-Subminiature Delta D Signal 9 way Pin Straight Press-Fit, 200 cycles, Female Screw UNC 4 - 40, 1.6 mm, 2.4 mm, 3.2 mm or more PCB thickness Straight Yes Pin 9 Press-Fit Low Profile 1.6 mm, 2.4 mm, 3.2 mm or more Not Applicable Female Screw UNC 4-40 Std Class (>200 Mating Cycles)
Part Number
Description
Orientation
RoHS Lead Free Compatible
Gender
Number of contacts (Total)
Termination Style
Termination
Thickness (Board)
Most Popular Configuration
Mounting accessory
Durability (Plating - Mating cycles)
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI