D-Subminiature Delta D Signal 9 way Pin Right Angle Pin in Paste Europe Standard, Female screw UNC 4-40 + Metal pegs +Electrical cont., High Temp. Insulator, Tray packaging

D-Sub Pin-in-Paste

Manufacturer FCI
Description D-Subminiature Delta D Signal 9 way Pin Right Angle Pin in Paste Europe Standard, Female screw UNC 4-40 + Metal pegs +Electrical cont., High Temp. Insulator, Tray packaging
Part Number D09P13A6RV09LF
Request Free PCB CAD Models
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Gender Number of contacts (Total) Termination Thickness (Board) Most Popular Configuration Mounting accessory Packaging
1 D09P13A6RV09LF D-Subminiature Delta D Signal 9 way Pin Right Angle Pin in Paste Europe Standard, Female screw UNC 4-40 + Metal pegs +Electrical cont., High Temp. Insulator, Tray packaging Right Angle Yes Pin 9 Europe Standard 1.6 mm Not Applicable Female Screw UNC 4-40 + Metal pegs + Electrical continuity Standard Tray for Manual Positioning
Part Number
Description
Orientation
RoHS Lead Free Compatible
Gender
Number of contacts (Total)
Termination
Thickness (Board)
Most Popular Configuration
Mounting accessory
Packaging
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI