D-Subminiature Delta D Signal 50 way Socket Straight Pin in Paste, Insert M3 +Metal pegs + Electrical continuity, High Temp. Insulator, Tray packaging

D-Sub Pin-in-Paste

Manufacturer FCI
Description D-Subminiature Delta D Signal 50 way Socket Straight Pin in Paste, Insert M3 +Metal pegs + Electrical continuity, High Temp. Insulator, Tray packaging
Part Number D50S24A6RL09LF
Request Free PCB CAD Models
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Gender Number of contacts (Total) Thickness (Board) Most Popular Configuration Mounting accessory Packaging
1 D50S24A6RL09LF D-Subminiature Delta D Signal 50 way Socket Straight Pin in Paste, Insert M3 +Metal pegs + Electrical continuity, High Temp. Insulator, Tray packaging Straight Yes Socket 50 1.6 mm Not Applicable Threaded Insert M3 + Metal pegs + Electrical continuity Standard Tray for Manual Positioning
Part Number
Description
Orientation
RoHS Lead Free Compatible
Gender
Number of contacts (Total)
Thickness (Board)
Most Popular Configuration
Mounting accessory
Packaging
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI