D-Subminiature Delta D Signal 50 way Socket RA Press-Fit Eurostyle standard, 500 cycles, Harpoons + Insert UNC 4-40 + Elec cont., 1.6 mm, 2.4 mm, 3.2mm or more PCB thickness

D-Sub Pressfit

Manufacturer FCI
Description D-Subminiature Delta D Signal 50 way Socket RA Press-Fit Eurostyle standard, 500 cycles, Harpoons + Insert UNC 4-40 + Elec cont., 1.6 mm, 2.4 mm, 3.2mm or more PCB thickness
Part Number D50S82C6GX00LF
Omniclass number 23.35.27.13
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Gender Number of contacts (Total) Termination Style Termination Thickness (Board) Most Popular Configuration Mounting accessory Durability (Plating - Mating cycles)
1 D50S82C6GX00LF D-Subminiature Delta D Signal 50 way Socket RA Press-Fit Eurostyle standard, 500 cycles, Harpoons + Insert UNC 4-40 + Elec cont., 1.6 mm, 2.4 mm, 3.2mm or more PCB thickness Right Angle Yes Socket 50 Press-Fit Eurostyle Standard 1.6 mm, 2.4 mm, 3.2 mm or more Yes Harpoons + Threaded Insert UNC 4-40 + Electrical continuity High Perf (>500 Mating Cycles)
Part Number
Description
Orientation
RoHS Lead Free Compatible
Gender
Number of contacts (Total)
Termination Style
Termination
Thickness (Board)
Most Popular Configuration
Mounting accessory
Durability (Plating - Mating cycles)
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI