D-Subminiature Delta D Signal 50 way Pin Right Angle Press-Fit Eurostyle standard, 200 cycles, Harpoons + Insert M3 + Elec cont., 1.6mm, 2.4 mm, 3.2 mm or more PCB thickness

D-Sub Pressfit

Manufacturer FCI
Description D-Subminiature Delta D Signal 50 way Pin Right Angle Press-Fit Eurostyle standard, 200 cycles, Harpoons + Insert M3 + Elec cont., 1.6mm, 2.4 mm, 3.2 mm or more PCB thickness
Part Number D50P82C4GL00LF
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Gender Number of contacts (Total) Termination Style Termination Thickness (Board) Most Popular Configuration Mounting accessory Durability (Plating - Mating cycles)
1 D50P82C4GL00LF D-Subminiature Delta D Signal 50 way Pin Right Angle Press-Fit Eurostyle standard, 200 cycles, Harpoons + Insert M3 + Elec cont., 1.6mm, 2.4 mm, 3.2 mm or more PCB thickness Right Angle Yes Pin 50 Press-Fit Eurostyle Standard 1.6 mm, 2.4 mm, 3.2 mm or more Not Applicable Harpoons + Threaded Insert M3 + Electrical continuity Std Class (>200 Mating Cycles)
Part Number
Description
Orientation
RoHS Lead Free Compatible
Gender
Number of contacts (Total)
Termination Style
Termination
Thickness (Board)
Most Popular Configuration
Mounting accessory
Durability (Plating - Mating cycles)
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI
Users Who Downloaded This Product Also Downloaded
Page