D-Subminiature Delta D Signal 25 way Socket Straight Pin in Paste, Female screw UNC 4-40 + Metal pegs +Electrical continuity, Tape and Reel for Vaccum nozzle

D-Sub Pin-in-Paste

Manufacturer FCI
Description D-Subminiature Delta D Signal 25 way Socket Straight Pin in Paste, Female screw UNC 4-40 + Metal pegs +Electrical continuity, Tape and Reel for Vaccum nozzle
Part Number D25S24A6RV22LF
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Gender Number of contacts (Total) Thickness (Board) Most Popular Configuration Mounting accessory Packaging
1 D25S24A6RV22LF D-Subminiature Delta D Signal 25 way Socket Straight Pin in Paste, Female screw UNC 4-40 + Metal pegs +Electrical continuity, Tape and Reel for Vaccum nozzle Straight Yes Socket 25 1.6 mm Not Applicable Female Screw UNC 4-40 + Metal pegs + Electrical continuity Tape and Reel for Vaccum nozzle
Part Number
Description
Orientation
RoHS Lead Free Compatible
Gender
Number of contacts (Total)
Thickness (Board)
Most Popular Configuration
Mounting accessory
Packaging
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI