2

D-Subminiature Delta D Signal 15 way Socket Straight Solder, 200 cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont., 1.6 mm PCB thickness

D-Sub Standard Density

Manufacturer FCI
Description D-Subminiature Delta D Signal 15 way Socket Straight Solder, 200 cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont., 1.6 mm PCB thickness
Part Number D15S24A4GV00LF
Product selection
Selector Part Number Description Orientation Gender Number of contacts (Total) Thickness (Board) Size (Shell) Most Popular Configuration Mounting accessory Durability (Plating - Mating cycles)
1 D15S24A4GV00LF D-Subminiature Delta D Signal 15 way Socket Straight Solder, 200 cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont., 1.6 mm PCB thickness Straight Socket 15 1.6 mm A Yes Harpoons + Female Screw UNC 4-40 + Electrical continuity Std Class (>200 Mating Cycles)
Part Number
Description
Orientation
Gender
Number of contacts (Total)
Thickness (Board)
Size (Shell)
Most Popular Configuration
Mounting accessory
Durability (Plating - Mating cycles)
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI