D-Subminiature Delta D Signal 15 way Pin Straight Press-Fit, 500 cycles, Standard Hole, 1.6 mm, 2.4 mm, 3.2 mm or more PCB thickness

D-Sub Pressfit

Manufacturer FCI
Description D-Subminiature Delta D Signal 15 way Pin Straight Press-Fit, 500 cycles, Standard Hole, 1.6 mm, 2.4 mm, 3.2 mm or more PCB thickness
Part Number D15P91C6PA00LF
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Gender Number of contacts (Total) Termination Style Termination Thickness (Board) Most Popular Configuration Mounting accessory Durability (Plating - Mating cycles)
1 D15P91C6PA00LF D-Subminiature Delta D Signal 15 way Pin Straight Press-Fit, 500 cycles, Standard Hole, 1.6 mm, 2.4 mm, 3.2 mm or more PCB thickness Straight Yes Pin 15 Press-Fit Europe Standard 1.6 mm, 2.4 mm, 3.2 mm or more Not Applicable Standard Hole High Perf (>500 Mating Cycles)
Part Number
Description
Orientation
RoHS Lead Free Compatible
Gender
Number of contacts (Total)
Termination Style
Termination
Thickness (Board)
Most Popular Configuration
Mounting accessory
Durability (Plating - Mating cycles)
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI