D-Subminiature Delta D Signal 15 way Pin Right Angle Press-Fit Europe standard, 200 cycles, Harpoons+Insert UNC 4-40 + Elec cont., 1.6mm, 2.4mm, 3.2mm or more PCB thickness

D-Sub Pressfit

Manufacturer FCI
Description D-Subminiature Delta D Signal 15 way Pin Right Angle Press-Fit Europe standard, 200 cycles, Harpoons+Insert UNC 4-40 + Elec cont., 1.6mm, 2.4mm, 3.2mm or more PCB thickness
Part Number D15P81C4GX00LF
Request Free PCB CAD Models
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Gender Number of contacts (Total) Termination Style Termination Thickness (Board) Most Popular Configuration Mounting accessory Durability (Plating - Mating cycles)
1 D15P81C4GX00LF D-Subminiature Delta D Signal 15 way Pin Right Angle Press-Fit Europe standard, 200 cycles, Harpoons+Insert UNC 4-40 + Elec cont., 1.6mm, 2.4mm, 3.2mm or more PCB thickness Right Angle Yes Pin 15 Press-Fit Europe Standard 1.6 mm, 2.4 mm, 3.2 mm or more Not Applicable Harpoons + Threaded Insert UNC 4-40 + Electrical continuity Std Class (>200 Mating Cycles)
Part Number
Description
Orientation
RoHS Lead Free Compatible
Gender
Number of contacts (Total)
Termination Style
Termination
Thickness (Board)
Most Popular Configuration
Mounting accessory
Durability (Plating - Mating cycles)
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI