D-Subminiature Crimp Contacts 8656 Pin Signal Gauge 20/24 AWG, >= 200 Mating/Unmatings, Pack: 500/Box

D-Sub Cable Connectors

Manufacturer FCI
Description D-Subminiature Crimp Contacts 8656 Pin Signal Gauge 20/24 AWG, >= 200 Mating/Unmatings, Pack: 500/Box
Part Number 8656352064LF
Product selection
Selector Part Number Description RoHS Lead Free Compatible Contact type Product Type Gender Size (Wire) Termination Style Number of contacts (per packaging) Most Popular Configuration Durability (Mating cycles)
1 8656352064LF D-Subminiature Crimp Contacts 8656 Pin Signal Gauge 20/24 AWG, >= 200 Mating/Unmatings, Pack: 500/Box Yes Signal Contact Pin 20/24 AWG Crimp 500/Box Not Applicable Std Class (>200 Mating Cycles)
Part Number
Description
RoHS Lead Free Compatible
Contact type
Product Type
Gender
Size (Wire)
Termination Style
Number of contacts (per packaging)
Most Popular Configuration
Durability (Mating cycles)
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI