D-Subminiature Crimp Cable Connector 8656 25 Way Socket, Standard Mounting Hole (3.1 mm)

D-Sub Cable Connectors

Manufacturer FCI
Description D-Subminiature Crimp Cable Connector 8656 25 Way Socket, Standard Mounting Hole (3.1 mm)
Part Number 865625SLTLF
Product selection
Selector Part Number Description RoHS Lead Free Compatible Contact type Product Type Gender Size (Wire) Number of contacts (Total) Termination Style Size (Shell) Mounting options Most Popular Configuration
1 865625SLTLF D-Subminiature Crimp Cable Connector 8656 25 Way Socket, Standard Mounting Hole (3.1 mm) Yes Signal Connector Socket 20/24 AWG or 24/28 AWG 25 Crimp B Standard Mounting Hole (3.1 mm) Yes
Part Number
Description
RoHS Lead Free Compatible
Contact type
Product Type
Gender
Size (Wire)
Number of contacts (Total)
Termination Style
Size (Shell)
Mounting options
Most Popular Configuration
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI