D-Subminiature Compact D High density 78 way Straight Press-Fit pin, >500 Mating Cycles, Harpoons + Insert M3 + Elec cont

D-Sub High Density

Manufacturer FCI
Description D-Subminiature Compact D High density 78 way Straight Press-Fit pin, >500 Mating Cycles, Harpoons + Insert M3 + Elec cont
Part Number CD78P91C6GL00LF
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Gender Number of contacts (Total) Termination Style Most Popular Configuration Mounting accessory Durability (Plating - Mating cycles) Height (Conductor)
1 CD78P91C6GL00LF D-Subminiature Compact D High density 78 way Straight Press-Fit pin, >500 Mating Cycles, Harpoons + Insert M3 + Elec cont Straight Yes Pin 78 Press-Fit Not Applicable Harpoons + Threaded Insert M3 + Electrical continuity High Perf (>500 Mating Cycles) 6 mm
Part Number
Description
Orientation
RoHS Lead Free Compatible
Gender
Number of contacts (Total)
Termination Style
Most Popular Configuration
Mounting accessory
Durability (Plating - Mating cycles)
Height (Conductor)
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI