D-Subminiature Compact D High density 78 way Straight Press-Fit pin, >500 Mating Cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont

D-Sub Pressfit

Manufacturer FCI
Description D-Subminiature Compact D High density 78 way Straight Press-Fit pin, >500 Mating Cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont
Part Number CD78P91C6GV00LF
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Gender Number of contacts (Total) Termination Style Termination Thickness (Board) Most Popular Configuration Mounting accessory Durability (Plating - Mating cycles)
1 CD78P91C6GV00LF D-Subminiature Compact D High density 78 way Straight Press-Fit pin, >500 Mating Cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont Straight Yes Pin 78 Press-Fit US Standard 1.6 mm, 2.4 mm, 3.2 mm or more Not Applicable Harpoons + Female Screw UNC 4-40 + Electrical continuity High Perf (>500 Mating Cycles)
Part Number
Description
Orientation
RoHS Lead Free Compatible
Gender
Number of contacts (Total)
Termination Style
Termination
Thickness (Board)
Most Popular Configuration
Mounting accessory
Durability (Plating - Mating cycles)
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI