D-Subminiature Compact D High density 78 way Right Angle Press-Fit socket, >500 Mating Cycles, Harpoons + Insert M3 + Elec cont

D-Sub High Density

Manufacturer FCI
Description D-Subminiature Compact D High density 78 way Right Angle Press-Fit socket, >500 Mating Cycles, Harpoons + Insert M3 + Elec cont
Part Number CD78S80C6GL00LF
Request Free PCB CAD Models
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Gender Number of contacts (Total) Termination Style Most Popular Configuration Mounting accessory Durability (Plating - Mating cycles) Height (Conductor)
1 CD78S80C6GL00LF D-Subminiature Compact D High density 78 way Right Angle Press-Fit socket, >500 Mating Cycles, Harpoons + Insert M3 + Elec cont Right Angle Yes Socket 78 Press-Fit Not Applicable Harpoons + Threaded Insert M3 + Electrical continuity High Perf (>500 Mating Cycles) 7.65 mm
Part Number
Description
Orientation
RoHS Lead Free Compatible
Gender
Number of contacts (Total)
Termination Style
Most Popular Configuration
Mounting accessory
Durability (Plating - Mating cycles)
Height (Conductor)
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI