D-Subminiature Cable Connector 15 Way Pin Solder Bucket, without Accessory

D-Sub Cable Connectors

Manufacturer FCI
Description D-Subminiature Cable Connector 15 Way Pin Solder Bucket, without Accessory
Part Number DBP25P065TXLF
Product selection
Selector Part Number Description RoHS Lead Free Compatible Contact type Product Type Gender Size (Wire) Number of contacts (Total) Termination Style Size (Shell) Mounting options Most Popular Configuration Durability (Mating cycles)
1 DBP25P065TXLF D-Subminiature Cable Connector 15 Way Pin Solder Bucket, without Accessory Yes Signal Connector Pin 20 AWG max. on Signal 25 Solder Bucket B No Accessories Yes High Perf (>500 Mating Cycles)
Part Number
Description
RoHS Lead Free Compatible
Contact type
Product Type
Gender
Size (Wire)
Number of contacts (Total)
Termination Style
Size (Shell)
Mounting options
Most Popular Configuration
Durability (Mating cycles)
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI