BergStik® Unshrouded Header, Through Hole, Single Row, 6 Positions, 2.54 mm (0.1 in.), Right Angle

BergStik® Unshrouded Headers Right angle single row

Manufacturer FCI
Description BergStik® Unshrouded Header, Through Hole, Single Row, 6 Positions, 2.54 mm (0.1 in.), Right Angle
Part Number 7731510106LF
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Number of rows Length (Tail) Plating (Contact area) Length (Mating pin) Number of contacts (per row) Plating (Tail) Attachment type (Board)
1 7731510106LF BergStik® Unshrouded Header, Through Hole, Single Row, 6 Positions, 2.54 mm (0.1 in.), Right Angle Right Angle Yes 1 2.41 mm (0.095 in.) 0.76 µm (30 µin.) Gold 5.84 mm (0.23 in.) 6 Tin Through Hole
Part Number
Description
Orientation
RoHS Lead Free Compatible
Number of rows
Length (Tail)
Plating (Contact area)
Length (Mating pin)
Number of contacts (per row)
Plating (Tail)
Attachment type (Board)
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI