FCi
By FCi


BergStik® Unshrouded Header, Through Hole, Single Row, 28 Positions 2.54 mm (0.1 in.), Right Angle

BergStik® Unshrouded Headers Right angle single row

Manufacturer FCI
Description BergStik® Unshrouded Header, Through Hole, Single Row, 28 Positions 2.54 mm (0.1 in.), Right Angle
Part Number 7731582428LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Number of rows Length (Tail) Plating (Contact area) Length (Mating pin) Number of contacts (per row) Plating (Tail) Attachment type (Board)
1 1 7731582428LF BergStik® Unshrouded Header, Through Hole, Single Row, 28 Positions 2.54 mm (0.1 in.), Right Angle Right Angle Yes 1 2.9 mm (0.114 in.) 0.38 µm (15 µin.) Gold 6.75 mm (0.266 in.) 28 Tin Through Hole

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map