BergStik® Unshrouded Header, Through Hole, Double Row, 54 Positions, 2.54 mm Pitch, Vertical, 5.84 mm (0.23 in.) Mating, 2.41 mm (0.095 in.) Tail

BergStik® Unshrouded Headers Vertical double row

Manufacturer FCI
Description BergStik® Unshrouded Header, Through Hole, Double Row, 54 Positions, 2.54 mm Pitch, Vertical, 5.84 mm (0.23 in.) Mating, 2.41 mm (0.095 in.) Tail
Part Number 7731310154LF
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Number of rows Length (Tail) Plating (Contact area) Length (Mating pin) Number of contacts (per row) Plating (Tail) Attachment type (Board)
1 7731310154LF BergStik® Unshrouded Header, Through Hole, Double Row, 54 Positions, 2.54 mm Pitch, Vertical, 5.84 mm (0.23 in.) Mating, 2.41 mm (0.095 in.) Tail Vertical Yes 2 2.41 mm (0.095 in.) 0.76 µm (30 µin.) Gold 5.84 mm (0.23 in.) 27 Tin Through Hole
Part Number
Description
Orientation
RoHS Lead Free Compatible
Number of rows
Length (Tail)
Plating (Contact area)
Length (Mating pin)
Number of contacts (per row)
Plating (Tail)
Attachment type (Board)
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI