FCi
By FCi


BergStik® Unshrouded Header, Through Hole, Double Row, 32 Positions, 2.54 mm Pitch, Vertical, 5.84 mm (0.23 in.) Mating, 3.42 mm (0.135 in.) Tail

BergStik® Unshrouded Headers Vertical double row

Manufacturer FCI
Description BergStik® Unshrouded Header, Through Hole, Double Row, 32 Positions, 2.54 mm Pitch, Vertical, 5.84 mm (0.23 in.) Mating, 3.42 mm (0.135 in.) Tail
Part Number 7731310232LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Number of rows Length (Tail) Plating (Contact area) Length (Mating pin) Number of contacts (per row) Plating (Tail) Attachment type (Board)
1 1 7731310232LF BergStik® Unshrouded Header, Through Hole, Double Row, 32 Positions, 2.54 mm Pitch, Vertical, 5.84 mm (0.23 in.) Mating, 3.42 mm (0.135 in.) Tail Vertical Yes 2 3.42 mm (0.135 in.) 0.76 µm (30 µin.) Gold 5.84 mm (0.23 in.) 16 Tin Through Hole

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map