BergStik® Unshrouded Header, SMT, Double Row, 8 Positions, 2.54 mm Pitch, Vertical, 5.84 mm (0.23 in.) Mating

BergStik® Unshrouded Headers Vertical double row

Manufacturer FCI
Description BergStik® Unshrouded Header, SMT, Double Row, 8 Positions, 2.54 mm Pitch, Vertical, 5.84 mm (0.23 in.) Mating
Part Number 54202G0804LF
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Number of rows Plating (Contact area) Length (Mating pin) Number of contacts (per row) Plating (Tail) Attachment type (Board)
1 54202G0804LF BergStik® Unshrouded Header, SMT, Double Row, 8 Positions, 2.54 mm Pitch, Vertical, 5.84 mm (0.23 in.) Mating Vertical Yes 2 0.76 µm (30 µin.) Gold or GXT 5.84 mm (0.23 in.) 4 Tin Surface Mount
Part Number
Description
Orientation
RoHS Lead Free Compatible
Number of rows
Plating (Contact area)
Length (Mating pin)
Number of contacts (per row)
Plating (Tail)
Attachment type (Board)
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI