FCi
By FCi


BergStik® Unshrouded Header, SMT, Double Row, 6 Positions, 2.54 mm Pitch, Vertical, 8.08 mm (0.318 in.) Mating

BergStik® Unshrouded Headers Vertical double row

Manufacturer FCI
Description BergStik® Unshrouded Header, SMT, Double Row, 6 Positions, 2.54 mm Pitch, Vertical, 8.08 mm (0.318 in.) Mating
Part Number 54202G3003LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Number of rows Plating (Contact area) Length (Mating pin) Number of contacts (per row) Plating (Tail) Attachment type (Board)
1 1 54202G3003LF BergStik® Unshrouded Header, SMT, Double Row, 6 Positions, 2.54 mm Pitch, Vertical, 8.08 mm (0.318 in.) Mating Vertical Yes 2 0.76 µm (30 µin.) Gold or GXT 8.08 mm (0.318 in.) 3 Tin Surface Mount

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map