FCi
By FCi


Bergstak® 80 Positions, Dual Row, BTB Vertical Receptacle

0.80 mm (0.031 in.)

Manufacturer FCI
Description Bergstak® 80 Positions, Dual Row, BTB Vertical Receptacle
Part Number 61082083402LF
CAD models
Share

Product selection

Index Selector Part Number Description RoHS Lead Free Compatible Gender Plating (Contact area) Number of contacts (Total) Most Popular Configuration Polarization pegs (Board) Packaging (Type) Height (Mated)
1 1 61082083402LF Bergstak® 80 Positions, Dual Row, BTB Vertical Receptacle Yes Receptacle 0.2 µm (8 µin.) Gold 80 Yes Yes Tape and Reel, with vacuum pickup caps 16 mm(0.63 in.)

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map