FCi
By FCi


Bergstak® 40 Positions, Dual Row, BTB Vertical Receptacle

0.80 mm (0.031 in.)

Manufacturer FCI
Description Bergstak® 40 Positions, Dual Row, BTB Vertical Receptacle
Part Number 61082041620LF
CAD models
Share

Product selection

Index Selector Part Number Description RoHS Lead Free Compatible Gender Plating (Contact area) Number of contacts (Total) Most Popular Configuration Polarization pegs (Board) Packaging (Type) Height (Mated)
1 1 61082041620LF Bergstak® 40 Positions, Dual Row, BTB Vertical Receptacle No Receptacle 0.76 µm (30 µin.) PdNi with 0.1 µm (2 µin.) Gold Flash 40 Not Applicable No Tube, without vacuum pickup caps 8 mm(0.315 in.)

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map