FCi
By FCi


Bergstak® 40 Positions, Dual Row, BTB Vertical Header

0.80 mm (0.031 in.)

Manufacturer FCI
Description Bergstak® 40 Positions, Dual Row, BTB Vertical Header
Part Number 61083041422LF
CAD models
Share

Product selection

Index Selector Part Number Description RoHS Lead Free Compatible Gender Plating (Contact area) Number of contacts (Total) Most Popular Configuration Polarization pegs (Board) Packaging (Type) Height (Mated)
1 1 61083041422LF Bergstak® 40 Positions, Dual Row, BTB Vertical Header Yes Plug 0.2 µm (8 µin.) Gold 40 Not Applicable No Tape and Reel, with vacuum pickup caps 9 mm(0.354 in.)

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map