FCi
By FCi


Bergstak® 200 Positions, Dual Row, BTB Vertical Receptacle

0.80 mm (0.031 in.)

Manufacturer FCI
Description Bergstak® 200 Positions, Dual Row, BTB Vertical Receptacle
Part Number 61082202602LF
CAD models
Share

Product selection

Index Selector Part Number Description RoHS Lead Free Compatible Gender Plating (Contact area) Number of contacts (Total) Most Popular Configuration Polarization pegs (Board) Packaging (Type) Height (Mated)
1 1 61082202602LF Bergstak® 200 Positions, Dual Row, BTB Vertical Receptacle Yes Receptacle 0.76 µm (30 µin.) PdNi with 0.1 µm (2 µin.) Gold Flash 200 Not Applicable Yes Tape and Reel, with vacuum pickup caps 9 mm(0.354 in.)

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map