FCi
By FCi


Bergstak® 180 Positions, Dual Row, BTB Vertical Header

0.80 mm (0.031 in.)

Manufacturer FCI
Description Bergstak® 180 Positions, Dual Row, BTB Vertical Header
Part Number 61083182402LF
CAD models
Share

Product selection

Index Selector Part Number Description RoHS Lead Free Compatible Gender Plating (Contact area) Number of contacts (Total) Most Popular Configuration Polarization pegs (Board) Packaging (Type) Height (Mated)
1 1 61083182402LF Bergstak® 180 Positions, Dual Row, BTB Vertical Header Yes Plug 0.2 µm (8 µin.) Gold 180 Yes Yes Tape and Reel, with vacuum pickup caps 6 mm(0.236 in.)

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map