FCi
By FCi


AIRMAX® 4-Pair, 120 -position, 2 mm pitch, 10 column, Vertical Header

Airmax VS® Backplane

Manufacturer FCI
Description AIRMAX® 4-Pair, 120 -position, 2 mm pitch, 10 column, Vertical Header
Part Number 100561001080011LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Number of contacts Style Pitch (Slot - min) Stack Height
1 1 100561001080011LF AIRMAX® 4-Pair, 120 -position, 2 mm pitch, 10 column, Vertical Header Vertical Yes 120 2 Wall Signal Header 2 mm 23 mm 12.5 mm

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map