DC-Micromotors, Series 1624

S Variant

Manufacturer FAULHABER MINIMOTOR SA
Description DC-Micromotors, Precious Metal Commutation, Diameter 15 mm, Length 15.8 mm, Nominal Voltage 3 V
Part Number 1624T003S
Product selection
Selector Part Number Description Nominal Voltage (V) No Load Speed (min⁻¹) Stall Torque (mNm) Torque up to max. (mNm)
1 1624T003S DC-Micromotors, Precious Metal Commutation, Diameter 15 mm, Length 15.8 mm, Nominal Voltage 3 V 3 12.000 4,33 1,6
2 1624T006S DC-Micromotors, Precious Metal Commutation, Diameter 15 mm, Length 15.8 mm, Nominal Voltage 6 V 6 10.500 3,39 1,8
3 1624T009S DC-Micromotors, Precious Metal Commutation, Diameter 15 mm, Length 15.8 mm, Nominal Voltage 9 V 9 11.500 4,46 2
4 1624T012S DC-Micromotors, Precious Metal Commutation, Diameter 15 mm, Length 15.8 mm, Nominal Voltage 12 V 12 13.000 4,23 1,8
5 1624T018S DC-Micromotors, Precious Metal Commutation, Diameter 15 mm, Length 15.8 mm, Nominal Voltage 18 V 18 13.800 5,16 2
6 1624T024S DC-Micromotors, Precious Metal Commutation, Diameter 15 mm, Length 15.8 mm, Nominal Voltage 24 V 24 14.400 4,91 1,9
Part Number
Description
Nominal Voltage (V)
No Load Speed (min⁻¹)
Stall Torque (mNm)
Torque up to max. (mNm)
Documentation
Contact the supplier
FAULHABER MINIMOTOR SA Founded in 1947 FAULHABER offers today the most extensive range of miniature and micro drive systems available from a single source worldwide. On the basis of this technological diversity, FAULHABER designs drive solutions that are unique with respect to their precision and reliability in the smallest of spaces. Their main areas of use include production automation and robotics, aerospace, optical systems as well as medicine and laboratory technology.
FAULHABER MINIMOTOR SA