Brushless DC-Servomotors, Series 1525

BRC Variant

Manufacturer FAULHABER MINIMOTOR SA
Description Brushless DC-Servomotors, with integrated Speed Controller, Diameter 15 mm, Length 25.4 mm, Nominal Voltage 9 V
Part Number 1525U009BRC
Product selection
Selector Part Number Description Nominal Voltage (V) No Load Speed (min⁻¹) Torque up to max. (mNm)
1 1525U009BRC Brushless DC-Servomotors, with integrated Speed Controller, Diameter 15 mm, Length 25.4 mm, Nominal Voltage 9 V 9 16.800 1,9
2 1525U012BRC Brushless DC-Servomotors, with integrated Speed Controller, Diameter 15 mm, Length 25.4 mm, Nominal Voltage 12 V 12 16.300 1,9
3 1525U015BRC Brushless DC-Servomotors, with integrated Speed Controller, Diameter 15 mm, Length 25.4 mm, Nominal Voltage 15 V 15 15.600 1,9
Part Number
Description
Nominal Voltage (V)
No Load Speed (min⁻¹)
Torque up to max. (mNm)
Documentation
Contact the supplier
FAULHABER MINIMOTOR SA Founded in 1947 FAULHABER offers today the most extensive range of miniature and micro drive systems available from a single source worldwide. On the basis of this technological diversity, FAULHABER designs drive solutions that are unique with respect to their precision and reliability in the smallest of spaces. Their main areas of use include production automation and robotics, aerospace, optical systems as well as medicine and laboratory technology.
FAULHABER MINIMOTOR SA