Brushless DC-Servomotors, Series 4490

BS Variant

Manufacturer FAULHABER MINIMOTOR SA
Description Brushless DC-Servomotors, 2 Pole Technology, Diameter 44 mm, Length 90 mm, Nominal Voltage 24 V
Part Number 4490H024BS
Product selection
Selector Part Number Description Nominal Voltage (V) No Load Speed (min⁻¹) Stall Torque (mNm) Torque up to max. (mNm)
1 4490H024BS Brushless DC-Servomotors, 2 Pole Technology, Diameter 44 mm, Length 90 mm, Nominal Voltage 24 V 24 5.500 1.523 183
2 4490H036BS Brushless DC-Servomotors, 2 Pole Technology, Diameter 44 mm, Length 90 mm, Nominal Voltage 36 V 36 5.900 1.612 181
3 4490H048BS Brushless DC-Servomotors, 2 Pole Technology, Diameter 44 mm, Length 90 mm, Nominal Voltage 48 V 48 6.100 1.724 183
Part Number
Description
Nominal Voltage (V)
No Load Speed (min⁻¹)
Stall Torque (mNm)
Torque up to max. (mNm)
Documentation
Contact the supplier
FAULHABER MINIMOTOR SA Founded in 1947 FAULHABER offers today the most extensive range of miniature and micro drive systems available from a single source worldwide. On the basis of this technological diversity, FAULHABER designs drive solutions that are unique with respect to their precision and reliability in the smallest of spaces. Their main areas of use include production automation and robotics, aerospace, optical systems as well as medicine and laboratory technology.
FAULHABER MINIMOTOR SA