1

Wire Mesh Panel Holder Aluminum, with Backing Plate

Manufacturer FATH
Description Wire Mesh Panel Holder Aluminum, with Backing Plate
Part number 093P20LN
Material Aluminium
Note Color Black
Product selection
Selector Profile B [mm] H [mm] A [mm] L [mm] P/D [mm] M S [mm] T [mm] Weight Article
8 20 20 39 9 6 5.5 M5 7.4 10 14.5 093P20LN
9 40 40 78 17.5 13.5 9 M8 16 20 82 093P40LN
10 45 45 88 17.5 18 9 M8 17.5 22.5 105 093P45LN
Profile
B [mm]
H [mm]
A [mm]
L [mm]
P/D [mm]
M
S [mm]
T [mm]
Weight
Article
Documentation
Contact the supplier
FATH Leveling Feet ; Hinges and Fittings ; T-slot Nuts ; Accessories for Aluminum Profiles
Fath GmbH Components