1

Uniblock, Transparent Colorless Plastic PC, Slot 8, 10

Manufacturer FATH
Description Uniblock, Transparent Colorless Plastic PC, Slot 8, 10
Part number 094003GM6
Material Plastic PC
Note Color Transparent colorless
Product selection
Selector Uniblock, Transparent Colorless N Gewinde A1 [mm] A2 [mm] D [mm] Weight Article
8 8 M6 8.0 4.35 094003GM6
9 8 M6 12.0 4.4 094020GM6
10 10 M6 14.0 6.0 094005GM6
12 Spacer D=2* 1.0 094102G
13 D=3 2.0 094103G
14 D=5 2.0 094105G
Uniblock, Transparent Colorless
N
Gewinde
A1 [mm]
A2 [mm]
D [mm]
Weight
Article
Documentation
Contact the supplier
FATH Leveling Feet ; Hinges and Fittings ; T-slot Nuts ; Accessories for Aluminum Profiles
Fath GmbH Components