1

Threaded Bush for Round Tubes, Nylon PA, with Brass Threaded Insert

Manufacturer FATH
Description Threaded Bush for Round Tubes, Nylon PA, with Brass Threaded Insert
Part number 098VR301008
Material Bush: Nylon PA, glass fibre reinforced; Threaded insert: Nickel plated brass
Note Colour: Black
Product selection
Selector Threaded Bushes Round Tube [mm] M B [mm] b [mm] L [mm] S [mm] Max. Load (kg) Weight [g] Article
1 30 30 x 1.0 M8 30.0 28.5 33 27 500 64.0 098VR301008
2 30 30 x 1.0 M10 30.0 28.5 33 27 500 59.0 098VR301010
3 30 30 x 1.0 M12 30.0 28.5 33 27 500 52.0 098VR301012
4 30 30 x 1.0 M14 30.0 28.5 33 27 500 43.0 098VR301014
5 30 30 x 1.0 M16 30.0 28.5 33 27 500 47.0 098VR301016
6 30 30 x 1.5 M8 30.0 27.5 33 27 500 58.0 098VR301508
7 30 30 x 1.5 M10 30.0 27.5 33 27 500 52.0 098VR301510
8 30 30 x 1.5 M12 30.0 27.5 33 27 500 50.0 098VR301512
9 30 30 x 1.5 M14 30.0 27.5 33 27 500 39.0 098VR301514
10 30 30 x 1.5 M16 30.0 27.5 33 27 500 34.0 098VR301516
11 30 30 x 2.0 M8 30.0 26.5 33 27 500 100.0 098VR302008
12 30 30 x 2.0 M10 30.0 26.5 33 27 500 95.0 098VR302010
13 30 30 x 2.0 M12 30.0 26.5 33 27 500 88.0 098VR302012
14 30 30 x 2.0 M14 30.0 26.5 33 27 500 79.0 098VR302014
15 30 30 x 2.0 M16 30.0 26.5 33 27 500 83.0 098VR302016
16 30 30 x 2.5 M8 30.0 25.5 33 27 500 57.0 098VR302508
17 30 30 x 2.5 M10 30.0 25.5 33 27 500 52.0 098VR302510
18 30 30 x 2.5 M12 30.0 25.5 33 27 500 50.0 098VR302512
19 30 30 x 2.5 M14 30.0 25.5 33 27 500 42.0 098VR302514
20 30 30 x 2.5 M16 30.0 25.5 33 27 500 47.0 098VR302516
21 38 38 x 1.5 M10 38.0 35.5 43 35 600 76.0 098VR381510
22 38 38 x 1.5 M12 38.0 35.5 43 35 600 69.0 098VR381512
23 38 38 x 1.5 M14 38.0 35.5 43 35 600 60.0 098VR381514
24 38 38 x 1.5 M16 38.0 35.5 43 35 600 64.0 098VR381516
25 38 38 x 2.0 M10 38.0 34.5 43 35 600 76.0 098VR382010
26 38 38 x 2.0 M12 38.0 34.5 43 35 600 69.0 098VR382012
27 38 38 x 2.0 M14 38.0 34.5 43 35 600 60.0 098VR382014
28 38 38 x 2.0 M16 38.0 34.5 43 35 600 64.0 098VR382016
29 38 38 x 2.5 M10 38.0 33.5 43 35 600 76.0 098VR382510
30 38 38 x 2.5 M12 38.0 33.5 43 35 600 69.0 098VR382512
31 38 38 x 2.5 M14 38.0 33.5 43 35 600 60.0 098VR382514
32 38 38 x 2.5 M16 38.0 33.5 43 35 600 64.0 098VR382516
33 42.4 42.4 x 1.5 M10 42.4 39.9 43 35 800 81.0 098VR421510
34 42.4 42.4 x 1.5 M12 42.4 39.9 43 35 800 74.0 098VR421512
35 42.4 42.4 x 1.5 M14 42.4 39.9 43 35 800 65.0 098VR421514
36 42.4 42.4 x 1.5 M16 42.4 39.9 43 35 800 69.0 098VR421516
37 42.4 42.4 x 1.5 M20 42.4 39.9 43 35 800 65.0 098VR421520
38 42.4 42.4 x 2.0 M10 42.4 38.9 43 35 800 81.0 098VR422010
39 42.4 42.4 x 2.0 M12 42.4 38.9 43 35 800 74.0 098VR422012
40 42.4 42.4 x 2.0 M14 42.4 38.9 43 35 800 65.0 098VR422014
41 42.4 42.4 x 2.0 M16 42.4 38.9 43 35 800 69.0 098VR422016
42 42.4 42.4 x 2.0 M20 42.4 38.9 43 35 800 64.0 098VR422020
43 42.4 42.4 x 2.5 M10 42.4 37.9 43 35 800 81.0 098VR422510
44 42.4 42.4 x 2.5 M12 42.4 37.9 43 35 800 74.0 098VR422512
45 42.4 42.4 x 2.5 M14 42.4 37.9 43 35 800 65.0 098VR422514
46 42.4 42.4 x 2.5 M16 42.4 37.9 43 35 800 69.0 098VR422516
47 42.4 42.4 x 2.5 M20 42.4 37.9 43 35 800 64.0 098VR422520
48 48.3 48.3 x 1.5 M12 48.3 45.8 55 44 1000 88.0 098VR481512
49 48.3 48.3 x 1.5 M14 48.3 45.8 55 44 1000 79.0 098VR481514
50 48.3 48.3 x 1.5 M16 48.3 45.8 55 44 1000 83.0 098VR481516
51 48.3 48.3 x 1.5 M20 48.3 45.8 55 44 1000 80.0 098VR481520
52 48.3 48.3 x 2.0 M12 48.3 44.8 55 44 1000 88.0 098VR482012
53 48.3 48.3 x 2.0 M14 48.3 44.8 55 44 1000 79.0 098VR482014
54 48.3 48.3 x 2.0 M16 48.3 44.8 55 44 1000 83.0 098VR482016
55 48.3 48.3 x 2.0 M20 48.3 44.8 55 44 1000 78.0 098VR482020
56 48.3 48.3 x 2.5 M12 48.3 43.8 55 44 1000 88.0 098VR482512
57 48.3 48.3 x 2.5 M14 48.3 43.8 55 44 1000 79.0 098VR482514
58 48.3 48.3 x 2.5 M16 48.3 43.8 55 44 1000 70.0 098VR482516
59 48.3 48.3 x 2.5 M20 48.3 43.8 55 44 1000 77.0 098VR482520
60 50.9 50.9 x 1.5 M12 50.9 48.4 55 44 1000 102.0 098VR511512
61 50.9 50.9 x 1.5 M14 50.9 48.4 55 44 1000 83.0 098VR511514
62 50.9 50.9 x 1.5 M16 50.9 48.4 55 44 1000 87.0 098VR511516
63 50.9 50.9 x 1.5 M20 50.9 48.4 55 44 1000 89.5 098VR511520
64 50.9 50.9 x 2.0 M12 50.9 47.4 55 44 1000 92.0 098VR512012
65 50.9 50.9 x 2.0 M14 50.9 47.4 55 44 1000 83.0 098VR512014
66 50.9 50.9 x 2.0 M16 50.9 47.4 55 44 1000 87.0 098VR512016
67 50.9 50.9 x 2.0 M20 50.9 47.4 55 44 1000 83.0 098VR512020
68 50.9 50.9 x 2.5 M12 50.9 46.4 55 44 1000 92.0 098VR512512
69 50.9 50.9 x 2.5 M14 50.9 46.4 55 44 1000 83.0 098VR512514
70 50.9 50.9 x 2.5 M16 50.9 46.4 55 44 1000 87.0 098VR512516
71 50.9 50.9 x 2.5 M20 50.9 46.4 55 44 1000 83.0 098VR512520
72 60.3 60.3 x 2.0 M12 60.3 56.8 55 44 1000 113.0 098VR602012
73 60.3 60.3 x 2.0 M14 60.3 56.8 55 44 1000 106.0 098VR602014
74 60.3 60.3 x 2.0 M16 60.3 56.8 55 44 1000 108.0 098VR602016
75 60.3 60.3 x 2.0 M20 60.3 56.8 55 44 1000 110.0 098VR602020
76 60.3 60.3 x 2.5 M12 60.3 55.8 55 44 1000 113.0 098VR602512
77 60.3 60.3 x 2.5 M14 60.3 55.8 55 44 1000 106.0 098VR602514
78 60.3 60.3 x 2.5 M16 60.3 55.8 55 44 1000 98.0 098VR602516
79 60.3 60.3 x 2.5 M20 60.3 55.8 55 44 1000 109.0 098VR602520
80 60.3 60.3 x 3.0 M12 60.3 54.8 55 44 1000 112.0 098VR603012
81 60.3 60.3 x 3.0 M14 60.3 54.8 55 44 1000 105.0 098VR603014
82 60.3 60.3 x 3.0 M16 60.3 54.8 55 44 1000 98.0 098VR603016
83 60.3 60.3 x 3.0 M20 60.3 54.8 55 44 1000 108.0 098VR603020
84 60.3 60.3 x 4.0 M12 60.3 52.8 55 44 1000 110.0 098VR604012
85 60.3 60.3 x 4.0 M14 60.3 52.8 55 44 1000 105.0 098VR604014
86 60.3 60.3 x 4.0 M16 60.3 52.8 55 44 1000 102.0 098VR604016
87 60.3 60.3 x 4.0 M20 60.3 52.8 55 44 1000 105.0 098VR604020
Threaded Bushes
Round Tube [mm]
M
B [mm]
b [mm]
L [mm]
S [mm]
Max. Load (kg)
Weight [g]
Article
Documentation
Contact the supplier
FATH Leveling Feet ; Hinges and Fittings ; T-slot Nuts ; Accessories for Aluminum Profiles
Fath GmbH Components