1

T-slot Nut 19.5 x 10.6 mm Slot 10, Self-aligning, Steel

Manufacturer FATH
Description T-slot Nut 19.5 x 10.6 mm Slot 10, Self-aligning, Steel
Part number 096034
Material Zinc platet steel
Note Color: Black
Product selection
Selector T-slot Nuts size Weight (g) Article
1 M4 21.5 096034
2 M5 20.9 096035
3 M6 20.3 096036
4 M8 18.6 096038
5 Profil 1500mm 1732.5 096030.1500
T-slot Nuts
size
Weight (g)
Article
Documentation
Contact the supplier
FATH Leveling Feet ; Hinges and Fittings ; T-slot Nuts ; Accessories for Aluminum Profiles
Fath GmbH Components