1

T-Matic Connector Steel

Manufacturer FATH
Description T-Matic Connector Steel
Part number 099H051
Material Steel
Note Color grey
Product selection
Selector T-Matic Connector T Slot Profile D [mm] L [mm] SW Screw Weight Article
1 Without T-slot Nut T25 5 20 7 14 3 M4 x 20 4 099H051
2 T25 5 20 7 24 3 M4 x 30 6.4 099H053
3 T40 6 30 10 20 5 M6 x 29 11 099H061
4 T45 8 30 11.5 24 5 M6 x 34 15.5 099H083
5 T50 8 40 12 24 6 M8 x 35 21 099H081
6 T50 8 40 11.5 24 6 M8 x 35 20.3 099H081L
7 T50 8 40 12 32 6 M8 x 43 27 099H082
8 T50 8 45 14 24 6 M8 x 37 31.5 099H084
9 T50 10 45 12 24 6 M8 x 37 21 099H102
10 T50 10 45 13 24 6 M8 x 37 26 099H101
11 With T-slot Nut T25 5 20 7 14 3 M4 x 20 6 099H052
12 T25 5 20 7 24 3 M4 x 30 8.2 099H054
13 T40 6 30 10 20 5 M6 x 29 16 099H062
14 T45 8 30 11.5 24 5 M6 x 34 15 099H087
15 T50 8 40 12 24 6 M8 x 35 30 099H085
16 T50 8 40 11.5 24 6 M8 x 35 29 099H085L
17 T50 8 40 12 32 6 M8 x 43 36 099H086
18 T50 8 45 14 24 6 M8 x 37 40.5 099H088
19 T50 10 45 12 24 6 M8 x 37 32 099H104
20 T50 10 45 13 24 6 M8 x 37 37 099H103
21 Conductive T25 5 20 7 14 3 M4 x 20 6 099H052ESD
22 T25 5 20 7 24 3 M4 x 30 8.2 099H054ESD
23 T40 6 30 10 20 5 M6 x 29 16 099H062ESD
24 T45 8 30 11.5 24 5 M6 x 34 15 099H087ESD
25 T50 8 40 12 24 6 M8 x 35 30 099H085ESD
26 T50 8 40 11.5 24 6 M8 x 35 29 099H085LESD
27 T50 8 40 12 32 6 M8 x 43 36 099H086ESD
28 T50 10 45 12 24 6 M8 x 37 32 099H104ESD
29 T50 10 45 13 24 6 M8 x 37 37 099H103ESD
T-Matic Connector
T
Slot
Profile
D [mm]
L [mm]
SW
Screw
Weight
Article
Documentation
Contact the supplier
FATH Leveling Feet ; Hinges and Fittings ; T-slot Nuts ; Accessories for Aluminum Profiles
Fath GmbH Components