1

Stainless Steel Clamp Levers

Manufacturer FATH
Description Stainless Steel Clamp Levers
Part number 041LL040EM0510E
Material Handle: Stainless steel 1.4308
Note Surface: Handle: plain, Mechanics: plain
Product selection
Selector Mechanics Thread D [mm] D1 [mm] D2 [mm] H [mm] H1 [mm] H2 [mm] H3 [mm] H4 [mm] A [mm] A1 [mm] B [mm] L [mm] Part Number
23 Stainless Steel M5 10.0 13.0 14.0 24.5 4.0 14.5 31.0 34.0 40.0 47.0 7.0 10 041LL040EM0510E
24 M5 10.0 13.0 14.0 24.5 4.0 14.5 31.0 34.0 40.0 47.0 7.0 15 041LL040EM0515E
25 M5 10.0 13.0 14.0 24.5 4.0 14.5 31.0 34.0 40.0 47.0 7.0 20 041LL040EM0520E
26 M5 10.0 13.0 14.0 24.5 4.0 14.5 31.0 34.0 40.0 47.0 7.0 25 041LL040EM0525E
27 M6 10.0 13.0 14.0 24.5 4.0 14.5 31.0 34.0 40.0 47.0 7.0 10 041LL040EM0610E
28 M6 10.0 13.0 14.0 24.5 4.0 14.5 31.0 34.0 40.0 47.0 7.0 15 041LL040EM0615E
29 M6 10.0 13.0 14.0 24.5 4.0 14.5 31.0 34.0 40.0 47.0 7.0 20 041LL040EM0620E
30 M6 10.0 13.0 14.0 24.5 4.0 14.5 31.0 34.0 40.0 47.0 7.0 25 041LL040EM0625E
31 M6 10.0 13.0 14.0 24.5 4.0 14.5 31.0 34.0 40.0 47.0 7.0 30 041LL040EM0630E
32 M6 10.0 13.0 14.0 24.5 4.0 14.5 31.0 34.0 40.0 47.0 7.0 40 041LL040EM0640E
33 M6 10.0 13.0 14.0 24.5 4.0 14.5 31.0 34.0 40.0 47.0 7.0 50 041LL040EM0650E
34 M6 13.5 18.5 19.0 28.5 6.5 17.5 42.5 45.5 65.0 74.5 10.0 15 041LL065EM0615E
35 M6 13.5 18.5 19.0 28.5 6.5 17.5 42.5 45.5 65.0 74.5 10.0 20 041LL065EM0620E
36 M6 13.5 18.5 19.0 28.5 6.5 17.5 42.5 45.5 65.0 74.5 10.0 25 041LL065EM0625E
37 M6 13.5 18.5 19.0 28.5 6.5 17.5 42.5 45.5 65.0 74.5 10.0 30 041LL065EM0630E
38 M6 13.5 18.5 19.0 28.5 6.5 17.5 42.5 45.5 65.0 74.5 10.0 40 041LL065EM0640E
71 M6 13.5 18.5 19.0 28.5 6.5 17.5 42.5 45.5 65.0 74.5 10.0 50 041LL065EM0650E
72 M6 13.5 18.5 19.0 28.5 6.5 17.5 42.5 45.5 65.0 74.5 10.0 60 041LL065EM0660E
73 M8 13.5 18.5 19.0 28.5 6.5 17.5 42.5 45.5 65.0 74.5 10.0 15 041LL065EM0815E
74 M8 13.5 18.5 19.0 28.5 6.5 17.5 42.5 45.5 65.0 74.5 10.0 20 041LL065EM0820E
75 M8 13.5 18.5 19.0 28.5 6.5 17.5 42.5 45.5 65.0 74.5 10.0 25 041LL065EM0825E
76 M8 13.5 18.5 19.0 28.5 6.5 17.5 42.5 45.5 65.0 74.5 10.0 30 041LL065EM0830E
77 M8 13.5 18.5 19.0 28.5 6.5 17.5 42.5 45.5 65.0 74.5 10.0 40 041LL065EM0840E
78 M8 13.5 18.5 19.0 28.5 6.5 17.5 42.5 45.5 65.0 74.5 10.0 50 041LL065EM0850E
79 M8 13.5 18.5 19.0 28.5 6.5 17.5 42.5 45.5 65.0 74.5 10.0 60 041LL065EM0860E
80 M10 13.5 18.5 19.0 28.5 6.5 17.5 42.5 45.5 65.0 74.5 10.0 20 041LL065EM1020E
81 M10 13.5 18.5 19.0 28.5 6.5 17.5 42.5 45.5 65.0 74.5 10.0 25 041LL065EM1025E
82 M10 13.5 18.5 19.0 28.5 6.5 17.5 42.5 45.5 65.0 74.5 10.0 30 041LL065EM1030E
84 M10 13.5 18.5 19.0 28.5 6.5 17.5 42.5 45.5 65.0 74.5 10.0 40 041LL065EM1040E
85 M10 13.5 18.5 19.0 28.5 6.5 17.5 42.5 45.5 65.0 74.5 10.0 50 041LL065EM1050E
86 M10 13.5 18.5 19.0 28.5 6.5 17.5 42.5 45.5 65.0 74.5 10.0 60 041LL065EM1060E
Mechanics
Thread
D [mm]
D1 [mm]
D2 [mm]
H [mm]
H1 [mm]
H2 [mm]
H3 [mm]
H4 [mm]
A [mm]
A1 [mm]
B [mm]
L [mm]
Part Number
Documentation
Contact the supplier
FATH Leveling Feet ; Hinges and Fittings ; T-slot Nuts ; Accessories for Aluminum Profiles
Fath GmbH Components