1

Roll-in T-slot Nut 8.0 x 4.2 mm Slot 5, with Spring Loaded Ball, Steel/Stainless Steel

Manufacturer FATH
Description Roll-in T-slot Nut 8.0 x 4.2 mm Slot 5, with Spring Loaded Ball, Steel/Stainless Steel
Part number 096203
Material Zinc platet steel / stainless steel SS304 / SS303
Note Color: Black
Product selection
Selector T-slot Nuts size Weight (g) Article
1 Steel M3 2 096203
2 M4 1.8 096204
11 M5 1.6 096205
12 Stainless Steel M4 1.8 096204E
13 M5 1.6 096205E
14 Rod Steel 1500mm 309 096200.1500
T-slot Nuts
size
Weight (g)
Article
Documentation
Contact the supplier
FATH Leveling Feet ; Hinges and Fittings ; T-slot Nuts ; Accessories for Aluminum Profiles
Fath GmbH Components