1

Roll-in T-slot Nut 14.5 x 10.9 mm Slot 10, Self-aligning with Spring Leaf

Manufacturer FATH
Description Roll-in T-slot Nut 14.5 x 10.9 mm Slot 10, Self-aligning with Spring Leaf
Part number 096125F
Material Zinc plated steel / Stainless Steel
Note Color: Black
Product selection
Selector T-slot Nuts size Weight Article
1 Steel M5 11.2 096125F
2 M6 10 096126F
3 M8 9.8 096128F
4 Stainless Steel M5 11.8 096125FE
5 M6 11.4 096126FE
6 M8 11.2 096128FE
T-slot Nuts
size
Weight
Article
Documentation
Contact the supplier
FATH Leveling Feet ; Hinges and Fittings ; T-slot Nuts ; Accessories for Aluminum Profiles
Fath GmbH Components