1

Roll-in T-slot Nut 11.6 x 4.6 mm Slot 8, Self-aligning, Steel

Manufacturer FATH
Description Roll-in T-slot Nut 11.6 x 4.6 mm Slot 8, Self-aligning, Steel
Part number 096314
Material Zinc platet steel
Note Color: Black
Product selection
Selector T-slot Nuts size Weight (g) Article
1 M4 4.2 096314
2 M5 3.8 096315
11 M6 3.2 096316
13 M8 2.6 096318
14 Rod 1500mm 175 096310.1500
T-slot Nuts
size
Weight (g)
Article
Documentation
Contact the supplier
FATH Leveling Feet ; Hinges and Fittings ; T-slot Nuts ; Accessories for Aluminum Profiles
Fath GmbH Components