1

Roll-in T-slot Nut 10.8 x 4.1 mm Slot 8, Self-aligning with Spring Leaf, Steel / Stainless Steel

Manufacturer FATH
Description Roll-in T-slot Nut 10.8 x 4.1 mm Slot 8, Self-aligning with Spring Leaf, Steel / Stainless Steel
Part number 096424F
Material Zinc platet steel
Note Color: Black
Product selection
Selector T-slot Nuts size Weight (g) Article
1 Steel M4 5 096424F
2 M5 4.8 096425F
11 M6 4.5 096426F
13 M8 4 096428F
15 Stainless Steel M4 5 096424FE
16 M5 4.8 096425FE
17 M6 4.5 096426FE
18 M8 4 096428FE
T-slot Nuts
size
Weight (g)
Article
Documentation
Contact the supplier
FATH Leveling Feet ; Hinges and Fittings ; T-slot Nuts ; Accessories for Aluminum Profiles
Fath GmbH Components