1

Plug-in Profile Plastic TPE, Slot 5, 6, 8+10

Manufacturer FATH
Description Plug-in Profile Plastic TPE, Slot 5, 6, 8+10
Part number 092063
Material Plastic TPE
Note Color Black
Product selection
Selector Plug-in Profile N A [mm] B [mm] C [mm] for Panel Weight Article
8 5 7.6 6.2 1.9 2-3mm 16.0 092063
9 6 8.7 7.0 3.0 2-4mm 20.0 092064
10 8 / 10 13.4 6.5 4.7 4-6mm / 6-8mm 30.8 092066
Plug-in Profile
N
A [mm]
B [mm]
C [mm]
for Panel
Weight
Article
Documentation
Contact the supplier
FATH Leveling Feet ; Hinges and Fittings ; T-slot Nuts ; Accessories for Aluminum Profiles
Fath GmbH Components