1

Plastic Combi Hinge 60, Non-detachable

Manufacturer FATH
Description Plastic Combi Hinge 60, Non-detachable
Part number 095K6060F00
Material Wings: Nylon PA, glass fibre reinforced; Bolt: Stainless steel
Note Color: Black
Product selection
Selector Hinge Description A1 (mm) A2 (mm) B1 (mm) B2 (mm) N Weight (g) FAmax (N) FRmax (N) Article
1 non-detachable 60/60 32.5 32.5 57.5 57.5 - 55 175 850 095K6060F00
2 non-detachable 60/60 32.5 32.5 57.5 57.5 8 55 175 850 095K6060F08
3 non-detachable 60/60 32.5 32.5 57.5 57.5 10 55 175 850 095K6060F10
4 non-detachable 60/25 32.5 15 57.5 26 - 44 380 500 095K2560F00
5 non-detachable 60/30 32.5 17.5 57.5 29.5 - 46 400 700 095K3060F00
6 non-detachable 60/35 32.5 20 57.5 36 - 47 400 700 095K3560F00
7 non-detachable 60/40 32.5 22.5 57.5 38.5 - 49 450 750 095K4060F00
8 non-detachable 60/45 32.5 25 57.5 43.5 - 51 450 750 095K4560F00
9 non-detachable 60/50 32.5 27.5 57.5 48.5 - 52 425 800 095K5060F00
Hinge
Description
A1 (mm)
A2 (mm)
B1 (mm)
B2 (mm)
N
Weight (g)
FAmax (N)
FRmax (N)
Article
Documentation
Contact the supplier
FATH Leveling Feet ; Hinges and Fittings ; T-slot Nuts ; Accessories for Aluminum Profiles
Fath GmbH Components