1

Plastic Combi Hinge 50, Detachable

Manufacturer FATH
Description Plastic Combi Hinge 50, Detachable
Part number 095K5050L00
Material Wings: Nylon PA, glass fibre reinforced; Bolt: Stainless steel
Note Surface: Black
Product selection
Selector Hinge Description A1 (mm) A2 (mm) B1 (mm) B2 (mm) N Weight (g) FAmax (N) FRmax (N) Article
1 left 50/50 27.5 27.5 48.5 48.5 - 48 320 800 095K5050L00
2 left 50/50 27.5 27.5 48.5 48.5 8 48 320 800 095K5050L08
3 left 50/50 27.5 27.5 48.5 48.5 10 48 320 800 095K5050L10
4 left 50/25 27.5 15 48.5 26 - 40 425 650 095K2550L00
5 left 50/30 27.5 17.5 48.5 29.5 - 41 500 750 095K3050L00
6 left 50/35 27.5 20 48.5 36 - 43 400 700 095K3550L00
7 left 50/40 27.5 22.5 48.5 38.5 - 45 350 800 095K4050L00
8 left 50/45 27.5 25 48.5 43.5 - 46 325 800 095K4550L00
9 left 50/60 27.5 32.5 48.5 57.5 - 52 240 800 095K5060L00
10 right 50/50 27.5 27.5 48.5 48.5 - 48 320 800 095K5050R00
11 right 50/50 27.5 27.5 48.5 48.5 8 48 320 800 095K5050R08
12 right 50/50 27.5 27.5 48.5 48.5 10 48 320 800 095K5050R10
13 right 50/25 27.5 15 48.5 26 - 40 425 650 095K2550R00
14 right 50/30 27.5 17.5 48.5 29.5 - 41 500 750 095K3050R00
15 right 50/35 27.5 20 48.5 36 - 43 400 700 095K3550R00
16 right 50/40 27.5 22.5 48.5 38.5 - 45 350 800 095K4050R00
17 right 50/45 27.5 25 48.5 43.5 - 46 325 800 095K4550R00
18 right 50/60 27.5 32.5 48.5 57.5 - 52 240 800 095K5060R00
Hinge
Description
A1 (mm)
A2 (mm)
B1 (mm)
B2 (mm)
N
Weight (g)
FAmax (N)
FRmax (N)
Article
Documentation
Contact the supplier
FATH Leveling Feet ; Hinges and Fittings ; T-slot Nuts ; Accessories for Aluminum Profiles
Fath GmbH Components