1

Plastic Combi Hinge 45, Non-detachable

Manufacturer FATH
Description Plastic Combi Hinge 45, Non-detachable
Part number 095K4545F00
Material Wings: Nylon PA, glass fibre reinforced; Bolt: Stainless steel
Note Color: Black
Product selection
Selector Hinge Description A1 (mm) A2 (mm) B1 (mm) B2 (mm) N Weight (g) FAmax (N) FRmax (N) Article
1 non-detachable 45/45 25 25 43.5 43.5 - 46 450 750 095K4545F00
2 non-detachable 45/45 25 25 43.5 43.5 8 46 450 750 095K4545F08
3 non-detachable 45/45 25 25 43.5 43.5 10 46 450 750 095K4545F10
4 non-detachable 45/25 25 15 43.5 26 - 39 380 500 095K2545F00
5 non-detachable 45/30 25 17.5 43.5 29.5 - 41 400 700 095K3045F00
6 non-detachable 45/35 25 20 43.5 36 - 42 450 750 095K3545F00
7 non-detachable 45/40 25 22.5 43.5 38.5 - 44 450 750 095K4045F00
8 non-detachable 45/50 25 27.5 43.5 48.5 - 48 425 800 095K4550F00
9 non-detachable 45/60 25 32.5 43.5 57.5 - 51 200 850 095K4560F00
Hinge
Description
A1 (mm)
A2 (mm)
B1 (mm)
B2 (mm)
N
Weight (g)
FAmax (N)
FRmax (N)
Article
Documentation
Contact the supplier
FATH Leveling Feet ; Hinges and Fittings ; T-slot Nuts ; Accessories for Aluminum Profiles
Fath GmbH Components