1

Plastic Combi Hinge 35, Non-detachable

Manufacturer FATH
Description Plastic Combi Hinge 35, Non-detachable
Part number 095K3535F00
Material Wings: Nylon PA, glass fibre reinforced; Bolt: Stainless steel
Note Color: Black
Product selection
Selector Hinge Description A1 (mm) A2 (mm) B1 (mm) B2 (mm) N Weight (g) FAmax (N) FRmax (N) Article
1 non-detachable 35/35 20 20 36 36 - 40 400 700 095K3535F00
2 non-detachable 35/35 20 20 36 36 8 40 400 700 095K3535F08
3 non-detachable 35/35 20 20 36 36 10 40 400 700 095K3535F10
4 non-detachable 35/25 20 15 36 26 - 36 380 500 095K2535F00
5 non-detachable 35/30 20 17.5 36 29.5 - 37 400 700 095K3035F00
6 non-detachable 35/40 20 22.5 36 38.5 - 41 450 750 095K3540F00
7 non-detachable 35/45 20 25 36 43.5 - 42 450 750 095K3545F00
8 non-detachable 35/50 20 27.5 36 48.5 - 44 425 800 095K3550F00
9 non-detachable 35/60 20 32.5 36 57.5 - 47 175 800 095K3560F00
Hinge
Description
A1 (mm)
A2 (mm)
B1 (mm)
B2 (mm)
N
Weight (g)
FAmax (N)
FRmax (N)
Article
Documentation
Contact the supplier
FATH Leveling Feet ; Hinges and Fittings ; T-slot Nuts ; Accessories for Aluminum Profiles
Fath GmbH Components