1

Indexing Plungers without Collar, Steel/Stainless Steel

Manufacturer FATH
Description Indexing Plungers without Collar, Steel/Stainless Steel
Part number 042IPG0304M
Material Steel version, locking pin hardened: steel 5.8, black oxide finish; Stainless steel version, locking pin hardened: threaded sleeve SS303, locking pin SS420; Stainless steel version, locking pin not hardened: threaded sleeve SS304, Locking pin SS420
Product selection
Selector Version Form D [mm] D1 [mm] D2 [mm] L [mm] L1 [mm] L2 [mm] H [mm] SW [mm] Fx [mm] 30° Fmin [mm] Fmax [mm] Article
1 Steel, locking pin hardened G 3 M6 x 0.75 14 31,5 17 11 3,5 - / 10 0,8 4.5 10 042IPG0304M
2 4 M8 x 1.0 18 38,5 21 13,5 4 - / 13 1,3 6 12 042IPG0404M
3 5 M10 x 1.0 21 43,5 24 14,5 5 - / 17 1,3 5 12 042IPG0505M
4 6 M12 x 1.5 25 51,7 28 17,7 6 - / 19 1,8 6 14 042IPG0606M
5 8 M16 x 1.5 33 68 36 24 8 - / 24 2,3 15 35 042IPG0808M
6 10 M20 x 1.5 33 74 40 24 10 - / 30 2,8 15 34 042IPG1010M
7 12 M20 x 1.5 33 78 42 24 12 - / 30 2,8 15 39 042IPG1212M
8 16 M24 x 2.0 40 96 50 30 16 - / 36 3,2 20 46 042IPG1616M
9 Stainless steel, locking pin hardened G 3 M6 x 0.75 14 31,5 17 11 3,5 - / 10 0,8 4.5 10 042IPG0304E
10 4 M8 x 1.0 18 38,5 21 13,5 4 - / 13 1,3 6 12 042IPG0404E
11 5 M10 x 1.0 21 43,5 24 14,5 5 - / 17 1,3 5 12 042IPG0505E
12 6 M12 x 1.5 25 51,7 28 17,7 6 - / 19 1,8 6 14 042IPG0606E
13 8 M16 x 1.5 33 68 36 24 8 - / 24 2,3 15 35 042IPG0808E
14 10 M20 x 1.5 33 74 40 24 10 - / 30 2,8 15 34 042IPG1010E
15 12 M20 x 1.5 33 78 42 24 12 - / 30 2,8 15 39 042IPG1212E
16 16 M24 x 2.0 40 96 50 30 16 - / 36 3,2 20 46 042IPG1616E
17 Stainless steel, locking pin not hardened G 3 M6 x 0.75 14 31,5 17 11 3,5 - / 10 0,8 4.5 10 042IPG0304ES01
18 4 M8 x 1.0 18 38,5 21 13,5 4 - / 13 1,3 6 12 042IPG0404ES01
19 5 M10 x 1.0 21 43,5 24 14,5 5 - / 17 1,3 5 12 042IPG0505ES01
20 6 M12 x 1.5 25 51,7 28 17,7 6 - / 19 1,8 6 14 042IPG0606ES01
21 8 M16 x 1.5 33 68 36 24 8 - / 24 2,3 15 35 042IPG0808ES01
22 10 M20 x 1.5 33 74 40 24 10 - / 30 2,8 15 34 042IPG1010ES01
23 12 M20 x 1.5 33 78 42 24 12 - / 30 2,8 15 39 042IPG1212ES01
24 16 M24 x 2.0 40 96 50 30 16 - / 36 3,2 20 46 042IPG1616ES01
25 Steel, locking pin hardened H 3 M6 x 0.75 14 31,5 17 11 3,5 - / 10 0,8 4.5 10 042IPH0304M
26 4 M8 x 1.0 18 38,5 21 13,5 4 - / 13 1,3 6 12 042IPH0404M
27 5 M10 x 1.0 21 43,5 24 14,5 5 - / 17 1,3 5 12 042IPH0505M
28 6 M12 x 1.5 25 51,7 28 17,7 6 - / 19 1,8 6 14 042IPH0606M
29 8 M16 x 1.5 33 68 36 24 8 - / 24 2,3 15 35 042IPH0808M
30 10 M20 x 1.5 33 74 40 24 10 - / 30 2,8 15 34 042IPH1010M
31 12 M20 x 1.5 33 78 42 24 12 - / 30 2,8 15 39 042IPH1212M
32 16 M24 x 2.0 40 96 50 30 16 - / 36 3,2 20 46 042IPH1616M
33 Stainless steel, locking pin hardened H 3 M6 x 0.75 14 31,5 17 11 3,5 - / 10 0,8 4.5 10 042IPH0304E
34 4 M8 x 1.0 18 38,5 21 13,5 4 - / 13 1,3 6 12 042IPH0404E
35 5 M10 x 1.0 21 43,5 24 14,5 5 - / 17 1,3 5 12 042IPH0505E
36 6 M12 x 1.5 25 51,7 28 17,7 6 - / 19 1,8 6 14 042IPH0606E
37 8 M16 x 1.5 33 68 36 24 8 - / 24 2,3 15 35 042IPH0808E
38 10 M20 x 1.5 33 74 40 24 10 - / 30 2,8 15 34 042IPH1010E
39 12 M20 x 1.5 33 78 42 24 12 - / 30 2,8 15 39 042IPH1212E
40 16 M24 x 2.0 40 96 50 30 16 - / 36 3,2 20 46 042IPH1616E
41 Stainless steel, locking pin not hardened H 3 M6 x 0.75 14 31,5 17 11 3,5 - / 10 0,8 4.5 10 042IPH0304ES01
42 4 M8 x 1.0 18 38,5 21 13,5 4 - / 13 1,3 6 12 042IPH0404ES01
43 5 M10 x 1.0 21 43,5 24 14,5 5 - / 17 1,3 5 12 042IPH0505ES01
44 6 M12 x 1.5 25 51,7 28 17,7 6 - / 19 1,8 6 14 042IPH0606ES01
45 8 M16 x 1.5 33 68 36 24 8 - / 24 2,3 15 35 042IPH0808ES01
46 10 M20 x 1.5 33 74 40 24 10 - / 30 2,8 15 34 042IPH1010ES01
47 12 M20 x 1.5 33 78 42 24 12 - / 30 2,8 15 39 042IPH1212ES01
48 16 M24 x 2.0 40 96 50 30 16 - / 36 3,2 20 46 042IPH1616ES01
Version
Form
D [mm]
D1 [mm]
D2 [mm]
L [mm]
L1 [mm]
L2 [mm]
H [mm]
SW [mm]
Fx [mm] 30°
Fmin [mm]
Fmax [mm]
Article
Documentation
Contact the supplier
FATH Leveling Feet ; Hinges and Fittings ; T-slot Nuts ; Accessories for Aluminum Profiles
Fath GmbH Components